In-line Fire Pumps AC Fire Pump 1580 Series Vertical In-Line Fire Pump

Overview Technical Drawings Performance Curves Accessories Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • UL listed and FM approved
  • 35 to 1500 GPM, 40 to 184 PSI
  • Cast Iron Bronze Fitted
  • Close Coupled, electric driven, self-venting, bearing free pump design
  • Top pull-out
  • Same size suction and discharge on common centerline
  • Single stuff box
  • No base, coupling or guard

AC Fire Pump offers a range of vertical in-line pumps. The 1580 Series fire pumps are designed to provide water to stand pipe, sprinkler, chemical mitigation and hydrant systems for fire suppression in industrial and commercial facilities. The vertical design requires 30% less space than a traditional horizontal design.  In-line equal sized suction and discharge flanges make this a great option for retrofits.  The top pullout construction allows for servicing the pump without disturbing connecting piing.  Impellers are dynamically balanced to reduce vibration and potential wear. In compliance with NFPA #20, UL, ULC, FM and ANSI.

1580certs.png

Technology

Technical Drawings

Drawing

Performance Curves

Performance Curves

35 GPM

50 GPM

75 GPM

100 GPM

150 GPM

200 GPM

250 GPM

300 GPM

450 GPM

750 GPM

1000 GPM

1250 GPM

1500 GPM

Accessories

Accessories

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Interactive Tools

AC Fire Pump Online Selection Tools
AC Fire Pump Online Selection Tools

AC Fire Pump online pump selection tool for quick and easy selection of fire pumps.