It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?
Many industries and municipal facilities require a large inflow of water for their processes. Water intake stations handling inflows to the plants must keep the processes working. Since water is required for the operation, reliability and high pump efficiency are essential. Intake stations are used in applications such as these:
The water used in the process can be fresh water or seawater depending on the source and process needs. Seawater places different requirements on the pumps due to the salt content, so solutions especially designed for seawater duty are a must.
Quickly installed and removed for inspection and service.
4" - 12", casted or fabricated in AISI 304, 316 or duplex stainless steel for long life
Godwin Dri-Prime pumps transport raw sewage, sludge and fluids with solids up to 125 mm.
A wide range of high performing cast iron and stainless steel multistage pumps.
Hydro Turbines
The Xylem portfolio includes a range of robust and reliable measuring devices.
High efficiency end suction pumps for liquids without solids.
Supervisory control and data acquisition systems provide a complete overview.
End suction pumps with channel- or open impellers for pumping liquids containing solids.
Speed control devices improve pump reliability and efficiency.
Proven to be the best and most reliable choice for both dry and submersible applications.
Flygt controllers are available for the entire range of pump stations.
All fields required.