It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Pharmaceutical Manufacture

The ultimate hygienic rotary positive displacement pump designed without compromise to fulfil even the most critical customer demands in cleanability, steriliseability and bacterial tightness. This 316L Stainless Steel design uses bi-wing or 5-lobe rotor designs specifically utilised to achieve the very lowest shear rate and product degradation characteristics. The Ultima pump is an extension of Jabsco’s world renowned 55 series pump which was the first pump of its kind and a virtual industry standard in the Bio-pharm arena.