It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change site?

Yes, please! No, keep me on the current site

How to Calibrate the DEPOLOX® Pool E 700 P Controller

The DEPOLOX® Pool E 700 P device is applicable for the measurement of chlorine, pH, ORP, temperature and conductivity.

Chlorine Calibration

With the chlorine calibration, each chlorine sensor (free chlorine or total chlorine) must be calibrated separately.

Free Chlorine Calibration

A zero point calibration and a measuring value calibration (DPD1) must be realized during the free chlorine calibration.

Zero Point Calibration

  1. Starting from the main screen, press the menu field with measuring value "Cl2 free"
  2. Select menu field "Calibration". The window "Cl2 free - Calibration" appears on the graphic display
  3. Close the ball valve on the sample water inlet
  4. Select the parameter "Zero"
  5. Wait until the displayed chlorine value no longer changes
  6. Press "Apply" to set the display to "0.00"
  7. Open the ball valve on the sample water inlet
  8. After zero point calibration, wait at least 2 minutes

Measuring Value Calibration (DPD)

  1. Open the sample taking unit (drain) by approximately one turn and extract a specimen of the sample water
  2. Determine the content of free chlorine in the sample using a photometer.
  3. Select the parameter "DPD"
  4. Use the input field to enter the determined value
  5. Confirm the entry with the Enter key

Calibration for free chlorine is then concluded.

Total Chlorine Calibration

  1. Open the drain by approximately one turn and collect a sample water
  2. Determine the total chlorine content (DPD3) with a photometer or other grab sample test device
  3. Starting from the main screen, press the menu field with measuring value "Cl2 total"
  4. Select the menu field "Calibration". The window "Cl2 total - Calibration" appears on the graphic display
  5. Select the parameter "DPD"
  6. Use the input field to enter the determined value
  7. Confirm the entry with the Enter key

This concludes the total chlorine calibration.

Combined Chlorine Calibration

  1. Determine the values for free chlorine (DPD1) and total chlorine (DPD3) as described under "Total chlorine" step 1 or 2
  2. Determine the value for combined chlorine:Total chlorine DPD3 minus free chlorine DPD1 = combined chlorine
  3. Starting from the main screen, press the menu field with measuring value "Cl2 combined"
  4. Select the menu field "Calibration". The window "Cl2 combined - Calibration" appears on the graphic display
    Select the parameter "DPD"
  5. Use the input field to enter the determined value as described under "Total chlorine"
  6. Confirm the entry with the Enter key

This concludes the combined chlorine calibration.

PH Calibration

  1. Press the symbol with the horizontal lines
  2. Press the menu Calibration "Cal"
  3. Tap the measurement "pH"
  4. Press the parameter "pH 7"
  5. Close the sample water inlet and sample water outlet and briefly open the sample extraction unit (drain) to release the pressure. Close the sample extraction unit (drain) again
  6. Place the beaker into the bottom clip and fill with buffer solution "pH 7.00" or clamp the bag with buffer solution "pH 7.00" into the bottom clip
  7. Unscrew the pH sensor from the cover of the cell body of the flow cell
  8. Dip the pH sensor through the top clip at least 2 cm deep into the buffer solution and move slightly until the indicated pH value remains constant
  9. Press the "Calibration" button. An input field opens
  10. Use the input field to enter the value to be calibrated for the buffer solution
  11. Press "Enter" to save the entry
  12. Remove the buffer solution "pH 7.00" from the bottom clip
  13. Wash the sensor in distilled water to prevent carryover of buffer solution
  14. Press the parameter "pH X"
  15. Place the beaker into the bottom clip and fill it with buffer solution "pH 4.65" or clamp a bag with buffer solution "pH 4.65" into the bottom clip
  16. Dip the pH sensor at least 2 cm deep into the buffer solution and move gently until the indicated pH value remains constant
  17. Press the "Calibration" button. An input field opens
  18. Use the keypad to enter the value to be calibrated
  19. Press "Enter" to save the entry
  20. Remove the pH sensor from the top clip
  21. Screw the pH sensor into the cover of the cell body of the flow cell
  22. Open the sample water inlet and outlet again

This concludes the pH calibration.

ORP Calibration (REDOX)

  1. Starting from the main screen, press the menu field with measuring value "ORP"
  2. Select the menu field "Calibration". The window "ORP - Calibration" appears on the graphic display
  3. Select the "Cal. value" parameter
  4. Place the beaker into the bottom clip and fill with the calibration solution "478 mV" or clamp a bag with the calibration solution "478 mV" into the bottom clip
  5. Close the sample water inlet and outlet (for pressurized version of the flow cell only) and open the sample taking unit (drain) briefly. Close the sample taking unit (drain) once more
  6. Pull or unscrew the ORP sensor from the cover of the cell body of the flow cell
  7. Dip the ORP sensor through the top clip at least 2 cm deep into the calibration solution and move slightly until the indicated value remains constant
  8. Use the keypad to enter the value to be calibrated
  9. Confirm the entry with the Enter key
  10. Remove the ORP sensor from the top clip
  11. Insert or screw the ORP sensor into the cover of the cell body of the flow cell
  12. Open the sample water inlet and outlet once more (for pressurized version of the flow cell only)

This concludes the ORP calibration.

Temperature Calibration

  1. Starting from the main screen, press the menu field with measuring value "Cl2 free"
  2. Select the menu feld "Calibration". The window "Cl2 free - Calibration" appears on the graphic display
  3. Select the parameter "Temperature"
  4. Perform comparative temperature measurement
  5. Enter the value to be calibrated using the keypad
  6. Confirm the entry with the Enter key

This concludes the temperature calibration.

Conductivity Calibration

  1. Starting from the main screen, press the menu field with measuring value "Conductivity"
  2. Select the menu field "Calibration". The "Conductivity - Calibration" window appears on the graphic display
  3. Select the parameter "Cal. value"
  4. Place the beaker into the bottom clip and fill with approx. 25 ml of the calibration solution "60.0mS/cm" or clamp a bag with calibration solution "60.0 mS/cm" into the bottom clip
  5. Close the sample water inlet and outlet (for pressurized version of the flow cell only) and open the sample taking unit (drain) briefly. Close the sample taking unit (drain) once more
  6. Pull or unscrew the conductivity sensor from the cover of the cell body of the flow cell
  7. Dip the conductivity sensor through the top clip into the calibration solution to the bottom of the beaker
  8. Pull out the conductivity sensor and rinse off with distilled water
  9. Repeat the dipping and rinsing procedure several times
  10. Replace the calibration solution that is in the bottom clip with a new one
  11. Repeat the measurement. Move the conductivity sensor slightly until the displayed value remains constant
  12. Use the keypad to enter the value to be calibrated
  13. Confirm the entry with the Enter key
  14. Insert or screw the conductivity sensor into the cover of the cell body of the flow cell
  15. Open the sample water inlet and outlet once more (for pressurized version of the flow cell only)

This concludes the conductivity calibration.

Safety Tip

The above instructions are meant to be a general guideline. Always refer to the owner's manual for your specific system.