It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GDOMO Submersible wastewater pump

Overview Specifications Industries & Applications Documentation & Tools
Overview

Overview

Product Features

Not applicable

GDOMO series, stainless steel electric pumps for wastewater and domestic sewage handling. The range is available with twin-channel or vortex impeller (GDOMO VX).
Designed to handle suspended solids up to 50mm in diameter (35 mm for GDOMO 7 and GDOMO 7VX).
Four basic models with 0.55 (0.75 HP) to 1.5 kW (2HP) rated power.
Versions with or without float switch are available.

Specifications

Specifications

General Specification
GDOMO Submersible wastewater pump
Delivery
up to 40 m³/h
Head
up to 14.5 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.55 kW up to 1.50 kW
Temperature of pumped liquid
to 35 °C
Maximum immersion depth
5 m
Free passage
up to 50 mm
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Small Farms Water & Pumping Solutions
Agriculture & Irrigation Small Farms Water & Pumping Solutions
Documentation & Tools