It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

500 GPH/1892 LPH Standard DC Bilge Pump

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • 500 GPH at 12 Volts 
  • 3 Year Warranty 
  • Meets or exceeds RoHS, IMCI, CE and ISO standards 
  • NMMA listed product 
  • Completely submersible 
  • Vented impeller housing to prevent the pump from becoming airlocked 
  • Includes check valve to reduce water in bilge 
  • Removable discharge fitting 
  • Built-in Thermal Cut-Off (TCO) provides added 
    protection for pump and vessel 
  • 90º fitting sold separately (pn 1201R) 
  • Snap-off strainer base for easy maintenance 
  • Sealed efficient, long life motors 
  • Stainless steel motor shaft 
  • Quiet operation 
  • Marine grade silicon blocked, tin coated wiring 
  • Non-automatic - used with a panel switch or Rule float switch

Our bilge pumps provide ultimate pumping performance, which helps keep your bilge clear of nuisance water, building on the genuine Rule design. 

Rigorous engineering and testing helped generate the new series of bilge pumps. Our pumps are tested to the highest standard, achieving rated performance at 12V vs. 13.6V, resulting in higher flow with better efficiency for the toughest applications.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Recreational Vehicles
Recreational Boats & Vehicles Recreational Vehicles
Recreational Boats
Recreational Boats & Vehicles Recreational Boats
Documentation & Tools

Brochures

Manual