It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

General Purpose Centrifugal Pumps

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Compact, efficient long-life motors
  • Totally submersible
  • Rust and corrosion proof
  • Silent and vibration-free operation

End Suction Centrifugal Pump

The Xylem Rule General Pupose Pump is designed 1-1/2" (38mm) inlet and 1-1/2" (38mm) discharge outlet. The Xylem Rule General Purpose Pump must be mounted below the waterline. It does not deliver high pressure, nor is it self priming. It delivers lots of water but at low pressure. 12 volts DC unless noted.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documents