It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GCEA, GCA Stainless steel threaded centrifugal pumps

Overview Specifications Documentation & Tools
Overview

Overview

Product Features

Not applicable

Wide range of pumps for domestic and industrial applications.
Single-impeller (GCEA) and dual-impeller (GCA) models available.
Available on request “V” version with FPM seals for temperature up to 110°C and “N” version completely made of AISI 316 stainless steel.

Specifications

Specifications

General Specification
GCEA, GCA Stainless steel threaded centrifugal pumps
Delivery
up to 31 m³/h
Head
up to 30 m
Power supply
both single and three-phase 50 and 60 Hz
Power
from 0.37 kW up to 3 kW
Maximum operating pressure
8 bar
Temperature of pumped liquid
from -10 °C to 110 °C
Documentation & Tools

Technical Brochure