EBI 20 Series EBI 20-TE1 Temperature Data Logger

SKU: 1601-0043
Overview Documentation & Tools
Overview

Overview

ebro EBI 20-TE1 Temperature logger with external penetration probe and measurement range of -30 °C ... +70 °C (-22 °F ... +158 °F)

EBI 20-T1 Set available, including temperature logger, evaluation software and interface

Product Features
  • Temperature measurement range: -30 °C ... +70 °C (-22 °F ... +158 °F)
  • Excellent price/performance ratio
  • Automatic recording of temperature data
  • Stores 40.000 readings, can be read off at any time
  • No network connection required
  • Programming and evaluation with PC
  • Waterproof
  • LED alarm
  • Min/max values on display
  • Replaceable battery

With a memory capacity of 40,000 measurements the easy to use EBI 20 data loggers are suitable for the continuous documentation and monitoring of temperature. All EBI 20 data loggers are delivered with a factory calibration certificate and a user replaceable battery. The data loggers are particularly attractive because of their excellent price-performance ratio.


Applications:

  • Transport monitoring
  • Storage monitoring
  • Process monitoring

Accessories

  • EBI 20-WM Wall bracket for EBI 20

Software

  • Winlog.light Software - Universal software for ebro data loggers
  • Winlog.pro Software - General software for programming and evaluation of ebro data loggers
  • Winlog.basic Software - Free Software
Documentation & Tools

Documentation & Tools

Brochure