It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Lighten the load for long trips into the field with an ergonomic device that feels at ease in your hand while sampling and profiling
  • YSI mind icon Lower the learning curve of collecting high quality data with a simplified user interface and integrated help screens.
  • YSI thumbs-up icon Keep your sensors performing at their best with automatic calibration reminders based on your standard operating procedures.
  • YSI GPD icon Build a georeferenced data set using GPS and site tagging functionality for up to 100 locations.
  • YSI data transfer icon Quickly transfer collected data sets and calibration records to a USB flash drive with the push of a button.
  • YSI batter icon Eliminate the need for alkaline batteries and sample for longer than ever with a powerful rechargeable Li-Ion battery.

Introducing the updated EXO Handheld from YSI, designed and engineered as a dedicated interface to EXO sondes. Log realtime data, calibrate sensors, set-up sondes for deployment, and transfer water quality data to a PC with this featurepacked device. Designed for reliable field use in challenging environmental conditions, this display features a waterproof IP-67, impact-resistant case and wet-mate connector.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Specification