EXO Platform EXO pH & ORP Smart Sensor (Unguarded)

SKU: 577612
Overview Documentation & Tools ;
Overview

Overview

The EXO unguarded pH & ORP Sensor is a digital smart sensor featuring welded titanium construction and wet-mateable connectors.  Complete calibration in less than 15 minutes using EXO's suite of smart sensors and intuitive Kor Software.

Note: This unguarded model is for use with the EXO2 or EXO3 with a central wiper installed. For the guarded version, please see our EXO pH & ORP Smart Sensor (Guarded).

Product Features
  • 0 to 14 unit measurement range
  • T63<3 sec response time for pH, T63<5 response time for ORP
  • ±0.1 pH unit accuracy within ±10°C of calibration temperature
  • ±20 mV ORP unit accuracy in Redox standard solutions

Compact and Accurate
The EXO platform offers a completely new approach - highly accurate, quick-response sensors in a small, easy-to-deploy and easy-to-maintain package. Gone are large and complicated sensor arrangements requiring complex integration.

Smart Probes
All EXO sensors have onboard memory and processing, allowing users to easily calibrate and configure sensors at one location and distribute to various field sites.

Smart Ports
Wet-mateable connectors allow for swaps in wet conditions, while the smart ports shut down any excessive current draws to prevent damage.

Designed for Use with EXO Multiparameter Sondes

  • EXO1 sonde has 4 ports and a smaller diameter
  • EXO2 sonde has 7 ports for the ultimate monitoring platform
  • EXO3 sonde has 5 ports for a lower cost option using the central wiper
  • EXO2s sonde offers the same features as the EXO2, but without the battery compartment
Documentation & Tools

Documentation & Tools

Brochure