IQ Sensor Net System IQ Sensor Net MIQ/JBR Extension Module

Overview Specifications Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • The MIQ/JBR module is a repeater module for longer cable distances.
  • Has 4 connections for sensor or module cables for the 2020 3G controller and the 282/284 terminal.
  • Power consumption is 0 watts (non-active module).

The MIQ/JB branching module is used for the distributed mounting of the IQ SENSOR NET. It can be mounted at any position in a cable section.

The branching module can be used, for example, for:

  • The branching of the IQ SENSOR NET, e.g. in order to integrate several measurement locations spread out in the system
  • The multiple connection of sensors via the SACIQ sensor connection cable, e.g. at the edge of the basin
  • Setting up an operating site, i.e. the branching module provides a possibility for the docking of terminal components.

The MIQ/JB simplifies the star-shaped configuration of the IQ SENSOR NET for the optimum power supply of all components by power supply modules. If necessary, the number of available connections at a single location can be increased by stacked mounting of further MIQ modules.

With the standard MIQ module housing, the MIQ/JB has the same characteristics as all MIQ modules regarding stability, leakproofness and weather resistance. It also provides the same wide variety of installation options (stacked mounting, canopy mounting, tophat rail mounting, etc.).

As many branching modules as required can be installed in a single IQ SENSOR NET system.

2 versions:

MIQ/JB (SKU: 480 008Y)

MIQ/JBR (SKU: 480 010Y)

Specifications

Specifications

Specifications
MIQ/JB
MIQ/JBR
Certifications
-
Rating: IP-66, equivalent to NEMA 4X (not suitable for conduit connection)
Equipment used with
282/284 and 2020 3G
2020 3G
Integrated Lightning Protection
Yes
Yes
Languages
German, English
German, English
Operating Temperature
-4 to 131 °F (-20 to 55 °C)
-4 to 131 °F (-20 to 55 °C)
Power
-
Directly via the IQ SensorNet
Smart Sensors / Ports
Yes
Yes
Storage Temperature
-13 to 149 °F (-25 to 65 °C)
-13 to 149 °F (-25 to 65 °C)
Warranty
Enclosure: 3 years
Enclosure: 3 years
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochures

+

There was a problem...

Install for this language not supported at the moment. Please try again later.