OxiTop Series OxiTop®-IDS Set 6 BOD Self Check and Aerobic Degradation

Overview Specifications Documentation & Tools ;
Overview

Overview

The WTW OxiTop®-IDS Set 6 BOD Self Check and Aerobic Degradation is a respirometric measuring system for aerobic measuring as well as for BOD self check measurements with 6 measuring units.

Product Features
  • BOD Self Check and Aerobic Degradation measurement with electronic documentation via PC
  • Convenient Operation by WTW MultiLine®-IDS Multi 3620 or WTW MultiLine®-IDS Multi 3630
  • For large sample amounts - up to 12 parallel samples 
  • Time saving and secure with automatic statistic evaluation 
  • Suitable for all aerobic degradation tests

Additional features:

  • Stirring platform IS 6.
  • Memory for 360 measuring points.
  • Backlit graphic LCD and control LED.
  • OxiTop®-IDS wireless measuring heads with Bluetooth® LE technology for operation with WTW MultiLine®-IDS Multi 3620 or WTW MultiLine®-IDS Multi 3630 (order separately).
  • For routine BOD also operable without IDS multiparameter instrument
  • Universal power supply 100 to 240 VAC, 50/60 Hz included.

Multiple versions:

  • Single measuring heads for BOD and aerobic degradation tests (SKU: 209700)
  • WTW OxiTop®-IDS Set 6 (SKU: 209710)
  • WTW OxiTop®-IDS Set 12 as OxiTop®-IDS Set 6 but 12 measuring places (SKU: 209712)
  • Extension set for WTW OxiTop®-IDS IS (aerobic degradation and BOD), 6 measuring places (SKU: 209714)
  • WTW OxiTop®-IDS IS 12 (SKU: 209716)
Specifications

Specifications

Specifications
OxiTop®-IDS Set 6 BOD Self Check and Aerobic Degradation
Measurement range (hPa)
500 to 1250
Selectable time span (days)
1 to 7
Selectable sample volume (ml)
22.7 ; 43.5 ; 97.0 ; 164 ; 250 ; 365 ; 432
BSB range
0 to 4000 mg/l
Display
LCD, backlit, menu control
Control-LED
RGB
Battery
1 x CR 2450
Documentation & Tools

Documentation & Tools

Presentation

+

There was a problem...

Install for this language not supported at the moment. Please try again later.