It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

TLCB, TLCHB Wet rotor circulators with fixed speed and bronze pump housing

Overview Solutions Documentation & Tools
Overview

Overview

Product Features

Specifications

  • Delivery: up to 12 m³/h
  • Head: up to 12 m
  • Power supply: single-phase 50 Hz
  • Power: from 0.03 kW up to 0.40 kW
  • Maximum operating pressure: 10 bar
  • Temperature of pumped liquid: from -10 °C to 110 °C

TLCB and TLCBH are threaded fixed speed wet rotor circulators with pump housing in bronze primarily for secondary hot water systems.

Solutions

Solutions

Recommended Solutions

HVAC Heating
Building Systems HVAC Heating
HVAC Cooling
Building Systems HVAC Cooling
Documentation & Tools

Documentation & Tools

Manuals