It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

GAB residential constant water pressure booster set

Overview Solutions
Overview

Overview

Product Features

Specifications

  • Delivery: up to 28 m³/h
  • Head: up to 70 m
  • Power supply: single-phase 50 Hz
  • Power: from 0.37 kW up to 2,2 kW
  • Maximum operating pressure: 16 bar

The ResiBoost GAB residential constant water pressure booster set is a two pump booster set based on the VM multistage pumps and a variable speed drive. It offers
The setting is easy. The GAB is programmed for constant pressure and all there is to set is the pressure.

Solutions

Solutions

Recommended Solutions