It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Xtreme Duty 4" Single and Three Phase Motors

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • Silicon Carbide Mechanical Seal to protect against sand and abrasive damage
  • NEMA Dimension - 304 SS Cast Top End Bell
  • Kingsbury Type 1500 # Thrust Bearing
  • 17-4 PH (Precipitation Hardened) Stainless Steel Shaft Extension
  • Removable 180" Motor Lead
  • Pressure equalizing diaphragm and housing with felt filter for coal bed and abrasive installations
  • Lightning/surge protection built-in on 230 volt motors
  • Water lubricated with filter check valve to maintain fluid fill
  • Overload protection in required single-phase control box
  • Class 10 quick-trip overload protection must be provided in 3 phase starter

2-10 HP, 230 AND 460 VOLT

Applications
Coal bed methane wells
Sand laden wells

Agency Listings

CentriPro Motor - tested to UL778 and CAN 22.2 by
CSA International (Canadian Standards Association)

Solutions

Solutions

Recommended Solutions