It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

TAABWUL (UL/CUl Listed Components)

Overview Solutions Documentation & Tools
Overview

Overview

Product Features
  • The Tank Alert ABW UL features a battery operated wireless transmitter that is placed in a tank up to 150' from the receiver/alarm.
  • Easy to install, wireless liquid level alarm system with auto-reset, battery backup feature, add to existing systems without digging up lawns and landscaping.
  • TAABWUL version has a UL/CUL listed enclosure and power supply
  • NEMA 1 indoor rated alarm enclosure
  • FCC approved wireless transmitter with up to 150' range, includes mounting bracket
  • Red "alarm" light and green "power on" light, alarm "test" switch, and horn "silence" switch
  • Includes 10' Sensor Float® mechanical control switch
  • Switching mechanism operates on low voltage and is isolated from the power line to reduce the possibility of shock.
  • Alarm horn: 87 db @ 10'
  • Battery backup power: 9 VDC (battery not included)
  • Power cord: 6' UL/CUL listed class 2 power cord supplied
  • Alarm Enclosure: 4.6" x 2.5" x 1.5" NEMA 1 plastic
  • Long life Lithium battery in transmitter (recommend replacement every 2 years)
  • Loss of signal alarm. After 3 hours and 15 min. without a signal, an alarm sounds and the red light blinks.
  • Agency Listings: FCC (FCC ID# SCP TAABW01)

N/A

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools