It looks like you are coming from United States, but the current site you have selected to visit is Lebanon. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Overview Solutions Documentation & Tools
Overview

Overview

 

 

Product Features

N/A

The AquaForce e-HV pump systems are pre-engineered and fabricated packaged booster systems designed to transfer and increase the pressure of clean water. The e-HV utilizes Xylem’s industry leading Hydrovar motor mounted variable frequency drive to provide multi-master variable speed pressure boosting for a variety of applications:

  • Industrial and Plant
  • Hotels, Inns and Resorts
  • Condominiums and Apartments
  • Sports Facilities
  • Main water systems
  • Rural Water

AquaForce e-HV booster sets are assembled with two to four vertical multistage e-SV pumps fixed onto a single base and connected in parallel via suction and discharge manifolds and fittings. The station is provided with a main system disconnect as well as individual electrical pump isolation to ensure that each pump can be serviced without the need to shut down the entire station.

Hydrovar_HiRes-Pic-226.jpg

Solutions

Solutions

Recommended Solutions

Documentation & Tools

Documentation & Tools

Brochure

Español

Español

Specification