It looks like you are coming from United States, but the current site you have selected to visit is Cayman Islands. Do you want to change site?

Yes, please! No, keep me on the current site

Energy & Power

Generating green electricity through hydro power

Mankind has used the power of water for thousands of years to operate various machines such us sawmills, textile mills and corn mills. Today hydro power is a green renewable source of energy to produce electricity.  16% of the total produced energy worldwide comes from hydropower.

Flygt provides submersible hydro turbines of Semi-Kaplan types. Submerged operation below ground ensures invisible and quiet operation. Submersible turbines offer high operational efficiency and great reliability, no transmission shaft, couplings or intermediate bearings. Flygt hydro turbines are designed for small hydro plants where ease of installation and service is extremely important.

Coal
Energy & Power Coal
Nuclear
Energy & Power Nuclear
Solar
Energy & Power Solar
Hydroelectric
Energy & Power Hydroelectric
Geothermal
Energy & Power Geothermal