It looks like you are coming from United States, but the current site you have selected to visit is Cayman Islands. Do you want to change site?

Yes, please! No, keep me on the current site

REC Submersible Effluent Pump

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Motor is fully submerged in high grade turbine oil for lubrication and effecient heat transfer
  • Heavy duty upper and lower ball bearing construction
  • Automatic or manual operation
  • Thermoplastic semi-open design impeller with pump out vanes for mechanical seal protection
  • Rugged thermoplastic casing and base design provides superior strength and corrosion resistance

Specifically designed for effluent systems, homes, farms, heavy duty sump, water transfer and dewatering.

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure