It looks like you are coming from United States, but the current site you have selected to visit is Cayman Islands. Do you want to change site?

Yes, please! No, keep me on the current site

PE Submersible Effluent Pumps

Overview Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • Corrosion resistant construction
  • Cast iron body
  • Thermoplastic impeller and cover
  • Upper sleeve and lower heavy duty ball bearing construction
  • Motor is permanently lubricated for extended service life
  • Powered for continuous operation
  • All ratings are within the working limits of the motor
  • Quick disconnect power cord, 20′ standard length, heavy duty 16/3 SJTW with NEMA 5-15P, three prong, 115 volt grounding plug
  • Complete unit is heavy dury, portable and compact
  • Mechanical seal is carbon, ceramic, BUNA and stainless steel
  • Stainless steel fasteners


Residential Wastewater
Submersible Effluent Pumps

On-site wastewater treatment:
-Mound Systems
-Effluent/Dosing Systems
-Low Pressure Pipe Systems
-Basement Draining
-Heavy Duty Sump/Dewatering

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual

Technical Brochure