It looks like you are coming from United States, but the current site you have selected to visit is Cayman Islands. Do you want to change site?

Yes, please! No, keep me on the current site

HiSpeed Inflator/Deflator

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Inflates a 4 man dinghy in 1-2 minutes
  • Supplied with an adaptor for all major inflatable boats
  • Deflates a dinghy flat and ready to pack
  • One handed operation
  • Airflow 550L / Minute
  • 25 Amps Max

HiSpeed Inflator 12V

Model No.: iD20

Dimensions    135mm high, 55mm hand grip diameter          
Amp Draw    25 (amp)
Weight    910 (g)
Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure

Manual