TAN4M (4X Alarm System)

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • The Tank Alert® 4X can be used as a weatherproof high level alarm in lift chambers, sump pump basins and holding tanks
  • UL and CUL Listed
  • Single phase, 120 volt, 60/50 hertz power supply required, 7 watts max. during alarm condition
  • NEMA 4X enclosure rated for indoor or outdoor use
  • No power cord
  • Float Switch: Sensor Float® control switch with mounting clamp, 15' long, 18 gauge, SJOW.
  • Stainless steel alarm horn sounds at 88db @ 10’ (3 meters)
  • NEMA 4X alarm beacon
  • Automatic alarm reset and alarm test/normal/horn silence switch
  • Dimensions are 6.4” x 5.3” x 5.0”
  • Switches are rated for a maximum fluid temperature of 140º F (60º C)
  • Does not control or interface with pump
  • Operates even if pump circuit fails when wired on separate circuit

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications