TAN1M (No Battery Backup)

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • CSA Certified and UL Listed
  • NEMA 1 enclosure, designed for ease of installation, rated for indoor use.
  • Voltage:
    • Primary: 120 VAC, 50/60 Hz, 5 watts maximum, (alarm condition)
    • Secondary: 12 VAC float voltage
  • Alarm Horn: 86 decibels at 10 feet (3 meters)
  • Power Cord: 6 feet (1.8 meters)
  • Float Switch Connection Terminal: For float switch connection only. Do not apply power. (Voltage across terminals is 12 VAC.)
  • Float Switch: Sensor Float® 15' control switch with mounting clamp.
  • Red warning light, warning light stays on until condition is remedied.
  • Green "power on" light, alarm test switch and horn silence switch.
  • Mechanical SignalMaster® Float on TAN1M, switches are rated for a maximum fluid temperature of 140º F (60º C).
  • Does not control or interface with pump.
  • Operates even if pump circuit fails when wired on separate circuit.

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications