Poly Basins and Covers

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Suitable for residential and light commercial sump or sewage applications.
  • Stacking ribs and tapered profile provide greater efficiency in shipping and storage.
  • Made of non-corrosive, impact resistant, virgin polyethylene.
  • Basins are available with structural foam, steel or poly covers, sealing tape, 2 inch discharge/vent pipe grommets, 4 inch inlet pipe grommet and 2 inch cord seal.
  • All basins listed are provided with inlet hole drilled.
  • Maximum fluid temperature: 130° F (54° C).

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Technical Brochure