Outdoor (without capacitors) up to 20 amp: BCP4 – D10020 thru D32025

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • NEMA 4X, 30 watt, flashing red light and alarm horn – 95db.
  • NEMA 4X, fiberglass enclosure with gasketed, hinged door and stainless steel hardware.
  • Single Phase
  • Field adjustable for 115 or 230V, 60 Hz.
  • 2 pump circuit breakers.
  • Three Phase.
  • Field adjustable for 208/230 /460/575V, 60 Hz.
  • 115V control circuit transformer.
  • 2 adjustable motor overload protectors.
  • Heaters not required.
  • Provides fully automatic operation for two pumps.
  • Solid state pump alternator circuit displays float status for ease of installation and trouble shooting.
  • Entire unit is UL and CUL listed.

Wastewater Control Panels
Outdoor (without capacitors) up to 20 amp
Outdoor Panels up to 7.5 hp

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Brochure