Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • UL and CSA Listed
  • Provides warning of high liquid level conditions when used with a Normally Open (N.O.) float switch.
  • Use a Normally Closed (N.C.) switch for low level warning.
  • Single phase, 120 volt, 60 hertz power required
  • NEMA 4X fiberglass, corrosion resistant, weatherproof enclosure suitable for outdoor use and damp environments
  • Dimensions are 14” (includes light) x 10” x 5.5”
  • NEMA 4X alarm buzzer, 95db @ 2’ (.6 meters)
  • NEMA 4X flashing alarm light on top of panel provides up to 360º signal depending on mounting
  • Power On light inside enclosure
  • Off/On reset switch inside enclosure
  • Locking hasp on door
  • Does not control or interface with pump
  • Alarm bell and light stay on until reset even if level goes down
  • Operates even if pump circuit fails when wired on separate circuit
  • Float switch required, order switch separately (N.O. = A2D11 mechanical, N.C. for low level alarm = A2E23U mechanical)

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications