LAN1 – Indoor LAN4 – Outdoor

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • UL and CSA Listed
  • Provides warning of high liquid level conditions when used with a Normally Open (N.O.) float switch.
  • Use a Normally Closed (N.C.) switch for low level warning.
  • Single phase, 120 volt, 60 hertz power required
  • NEMA 1 painted steel enclosure suitable for indoor use
  • Dimensions are 8” x 8” x 4”
  • Alarm bell, 88db @ 10’ (3 meters)
  • Red warning light (non-flashing) on panel front
  • Power On light
  • Off/On reset switch through door
  • Does not control or interface with pump
  • Alarm bell and light stay on until reset even if level goes down
  • Operates even if pump circuit fails when wired on separate circuit
  • Float switch required, order switch separately (N.O. = A2D11 mechanical, N.C. for low level alarm = A2E23U mechanical)

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications