Build Your Own Over 7.5 hp: W3 Series Simplex Wastewater Control Panels – BCPW3P

Overview Industries & Applications
Overview

Overview

Product Features
  • NEMA 3R raintight, dead-front enclosure.
  • Full inner door.
  • Pump circuit breakers.
  • Control circuit transformers.
  • Transformer circuit breaker (primary side).
  • Surge arrestor.
  • Terminal blocks.
  • Control circuit fusing.
  • Class 48, NEMA Rated Starter with ESP200 solid-state, Class 5, 10, 20, 30, adjustable overloads. The ESP200 solid-state, adjustable overload also provides protection against phase-loss or single-phasing, and phase on balance.
  • Locking hasp.
  • Manual reset high level alarm circuit.
  • Flashing red Lexan alarm light.
  • Pump run lights.
  • Hand-off auto selectors.
  • NEMA rated, oil tight, selector, push buttons and pump run light.
  • Provision for separate 120 VAC control circuit.
  • All panels and options UL and CSA listed.
  • Note: Level control switches required, order switches separately. Audible alarm devices, bell or horn, are not included as standard equipment.


Build Your Own Over 7.5 hp

Industries & Applications

Industries & Applications

Recommended Industries and Applications