It looks like you are coming from United States, but the current site you have selected to visit is Cayman Islands. Do you want to change site?

Yes, please! No, keep me on the current site

Build your Own A Series Panels

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Provides fully automatic operation for two pumps.
  • Solid state pump alternator circuit with float status lights for ease of installation or trouble shooting.
  • Alternator selector switch allows a choice of automatic alternation or operation of only pump 1 or pump 2. Typically used if one pump is down for maintenance.
  • Lag pump start delay built-in.
  • High level alarm circuit includes through door mounted silence switch for manual silence of alarm horn.
  • Two through door mounted pump run lights.
  • Top mounted high intensity flashing red light provides 360° visibility.
  • Pulsating, corrosion proof alarm horn.
  • Auxiliary alarm contacts provided for remote alarm connection.
  • Entire unit is UL and CUL listed.

Superior quality duplex liquid level controller, automatic alternation for two pump operation. High level alarm warning designed for a variety of sump, effluent, sewage and water transfer applications. Not for use in damp, outdoor or weatherproof applications.

Indoor (without capacitors) up to 20 amp
Build your Own A series Panels

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools