It looks like you are coming from United States, but the current site you have selected to visit is Cayman Islands. Do you want to change site?

Yes, please! No, keep me on the current site

AWA Alternator Panels

Overview Industries & Applications
Overview

Overview

Product Features
  • NEMA 1 enclosure
  • One or two pressure switch operation
  • Auxiliary contacts – may be used for chemical feed pumps
  • Includes: Two hand–off–auto switches, two pump run lights, alternator circuit and terminal blocks for external wiring connections.
  • Single Phase Features:
    • Two Motor contactors
    • 1/3 – 5 HP, 115/230, 230V
  • Three Phase Features:
    • NEMA rated, class 14, starters
    • Adjustable overloads – no heaters needed
    • Phase loss protection – the starter protects against single phasing
    • Expanded HP range coverage

APPLICATIONS

  • Duplex alternator panel may be used to alternate two submersible or centrifugal pumps. 
    • Use one switch for a simple alternating system 
    • Use two switches when the system is required to:
      • Alternate two pumps and start the second pump in the event the first pump cannot meet the system demand.
  • Auxiliary contacts allow the operation of one or two chemical feed pumps, such as chlorine or ozone injectors.
Industries & Applications

Industries & Applications

Recommended Industries and Applications