It looks like you are coming from United States, but the current site you have selected to visit is Cayman Islands. Do you want to change site?

Yes, please! No, keep me on the current site

A4-2 (AB Alarm with Battery Backup)

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • CSA Certified and UL Listed
  • NEMA 1 enclosure, designed for ease of installation, rated for indoor use.
  • If primary power fails, the alarm system continues to work due to battery backup feature (battery not included).
  • Voltage:
    • – Primary: 120 VAC, 60 Hz, 2.4 watts maximum, (alarm condition)
    • – Secondary: 9 VDC to switch
  • Battery Backup Power: 9 VDC
  • Alarm Horn: 87 decibels at 10 feet (3 meters)
  • Power Cord: 6 feet (1.8 meters)
  • Red "alarm" light and green "power on" light, alarm "test" switch, and horn "silence" switch.
  • Complete package includes: standard SJE SignalMaster® control switch with 10 feet of cable and mounting clamp. SJE SignalMaster control switch passes NSF Standard 61 protocol by an approved Water Quality Association laboratory.➀ For float switch connection only. Do not apply power. (Voltage across terminals is 8-9 VDC.)

N/A

Industries & Applications

Industries & Applications

Recommended Industries and Applications