MPP IDS Multi-Parameter Depth Sonde

SKU: 401205
Overview Documentation & Tools ;
Overview

Overview

The WTW MPP IDS Multi-Parameter Depth Sonde is a multi-parameter probe for simultaneous measurement of up to three parameters from the following selection: Dissolved oxygen (optical), pH or ORP, conductivity as well as turbidity. A built-in pressure sensor delivers the depth. Every sensor measures the temperature required for its compensation on its own. All probes are available in kits with sensors. 

Product Features
  • Depth measurement of pH, conductivity, dissolved oxygen, turbidity - up to three main parameters simultaneously, including depth and temperature measurement
  • Barometric pressure compensated depth measurement for accurate results
  • Profile measurement without a cable mess - special cable reel with sliding contacts available

Typical applications include limnological testing of waters with a depth of up to 100 m, but also measurements in bore holes, monitoring of landfills and more. The WTW MultiLine® Multi 3630 IDS Multi-Parameter Portable Meter or Multi 3430 is required to measure for all MPP IDS.

Available Versions

MPP 930 IDS - Three channel multi-parameter sonde for simultaneous profile measurements of up to three parameters including depth.

MPP 910 IDS - Slender single parameter sonde for measurement with different sensors, also in 2 inch boreholes. Designed for single parameter applications.

SKU: 401205
Sonde with guard, weight, protection caps for sensor inputs and sonde output. Including instruction manual, CD-ROM with software, 1.5 m connection cable AS/IDS-1.5.

Documentation & Tools