Pro30 Conductivity, Salinity Instrument

Overview Documentation & Tools ;
Overview

Overview

Product Features

The Pro30 provides everything you need in a handheld meter that measures salinity, conductivity, specific conductance, total dissolved solids, and temperature. Rugged, simple and reliable.

Instrument Only.  Cables, probes/sensors, and accessories sold separately.

CompleteSolution_small_banner (1).jpg

Take advantage of the Complete Solution promo going on now through December 31, 2019. Order a Pro30 system (handheld and probe/cable assembly) and receive a case, shoulder strap, and case of conductivity standard for FREE (US only). Use the code Pro30complete to receive your discount. Please see the ordering directions below for more detail.

Rugged and reliable, the YSI Pro30 provides everything you need in a handheld conductivity meter.

User-replaceable cables and convenient Quick Cal feature that walks you through the calibration routine makes it extremely user friendly. Mil-spec (military spec) quarter-turn locking connectors, IP-67 waterproof rating with a rubber over molded case, and 1-meter drop tests ensures durability and the instrument remains in your hands to provide years of sampling even in the harshest field conditions. The feature set of the Pro30 results in a low total cost of ownership over the life of the product and proves that it is smarter, tougher, and more versatile.

The super-stable 4-electrode conductivity cell is built directly into the cable bulkhead providing years of accurate data. The conductivity cells are designed for rugged field performance and are easily cleaned with a small conductivity brush. The electrodes require minimal maintenance.

Additional features include:

  • Quick Cal routine allows calibrations with the push of a button; remembers previous calibration values and walks you through the routine
  • Stores 50 data sets
  • Graphic, backlit display and glow in the dark keypad
  • Available with 1, 4, 10, 20, or 30-meter cables (4-meter and longer cables include cable management kit)
  • View display with polarized sunglasses on
  • Multiple languages include English, Spanish, French and German
  • User replaceable cables utilizing a robust MS connector that locks in place with a quarter turn rotation
  • Conductivity cell is part of the cable bulkhead and is a proven, field-worthy electrode
  • 3-year instrument; 2-year cable warranty

YSI now offers an Extended Warranty for the Pro30 (new instruments only).

When ordering the Pro30 you must order the instrument and cable separately, allowing you to choose the system that best fits your application. The conductivity sensor is part of the cable you order and included in the cable purchase. 

How to Order a Pro30 Complete Solution Package:

1. Add the following to your cart using the order tabs above:

  • Pro30 meter
  • Pro Series conductivity sensor with cable (any length)
  • Case of conductivity standard (any)
  • Soft-sided case (603075 or 603162)
  • Shoulder strap (603070)

2. Apply the code Pro30complete to your order before checking out.

SKU: 6050030

 

Documentation & Tools

Documentation & Tools

Specification