Designed for non-contact water level measurement, the WaterLOG Nile Series (502/504/517) combines high accuracy with an out-of-the-box measurement range of up to 70 m. Its reliable interface and simple SDI-12 communication ensure seamless integration with current water monitoring stations. With three models to choose from, the Nile Series is sure to meet your water monitoring needs.
Nile 502 includes: Pulse Radar Water Level Sensor 0-20M, SDI-12 Radar with sealed antenna.
Nile 502-M12 includes: Pulse Radar Water Level Sensor 0-20M, SDI-12 Radar with sealed antenna. With M12 Connector. Requires M12 Cable.
Nile 504 includes: Pulse Radar Water Level Sensor 0-40M, SDI-12 Radar with sealed antenna.
Nile 504-M12 includes: Pulse Radar Water Level Sensor 0-40M, SDI-12 Radar with sealed antenna. With M12 Connector. Requires M12 Cable.
Nile 517 includes: Pulse Radar Water Level Sensor 0-70M, SDI-12 Radar with open antenna.
Nile 517-M12 includes: Pulse Radar Water Level Sensor 0-70M, SDI-12 Radar with sealed antenna. With M12 Connector. Requires M12 Cable.