ProfiLine Series ProfiLine pH 3110 Portable Meter

Overview Specifications Documentation & Tools ;
Overview

Overview

The WTW pH 3110 is the right choice for all who are looking for a simple meter for portable pH measurements.

Product Features
  • Easy and robust portable pH/mV meter for routine measurement
  • Waterproof according IP 67
  • 3-point calibration
  • Integrated calibration timer

The WTW pH 3110 has a clear keypad with only 6 keys and the automatic AutoRead function for repeatable measured values make pH measurement safe and prevent errors. The anti-skidding keypad can be operated with gloves as well. The large display is clear and easy to read.

Available Versions

SKU: 2AA110
Single instrument in a case including buffer STP 4 and STP 7, 3 mol/l KCI, short instruction manual, CD-ROM, and batteries.

SKU: 2AA112
Meter in carry case with pH eelctrode SenTix 41, buffer solution STP 4 and STP 7, stand, beaker, short instruction manual, CD-ROM, and batteries.

Specifications

Specifications

Specifications
ProfiLine pH 3110 Portable Meter
pH
-2.000 … +19.999 ±0.005 pH
mV
-1200.0 ... +1200.0 ±0.3 mV -2000 … +2000 ±1 mV
Temperature
-5.0 … +105.0 ±0.1 °C
Documentation & Tools

Documentation & Tools

Brochure

Manual