ProfiLine Oxi 3310 Conventional Dissolved Ogygen Meter

Overview Documentation & Tools ;
Overview

Overview

Product Features

Precise, portable pH/mV pocket meter with lit background graphic display and manual memory for safe and convenient measurements

  • Data logger with intervals between 1 s and 60 minutes
  • Easy calibration thanks to 22 stored buffer sets
  • Optimum measuring range use with CMC function
  • 1 to 5-point calibration with calibration timer for all measuring tasks

The pH 3310 is an elegant combination of portable meter and data logger for all those who want to save measuring series automatically and keep processing them on a computer. The meter includes a built-in data memory for 5000 GLP-compliant entries with an interval-controlled logger. All data can conveniently be transmitted to a computer via the USB interface. The CMC function visualizes the optimum measuring range and thus supports correct measurements. The graphic display with clear text menus allows the comfortable and safe operation of the meter.

The scope of delivery includes the MultiLab® Importer to capture data via Excel®.

Documentation & Tools

Documentation & Tools

Brochure

Manual