It looks like you are coming from United States, but the current site you have selected to visit is Kuwait. Do you want to change sites?

Yes, please. No. Keep me on the current site.

MV Series

Construction Dewatering Systems

Self-jetting Godwin wellpoint pumps and header pipe create a system that is easy to transport and set up. With up to 20° deflection at header coupling joints, the pipes adapt easily to site and ground conditions without loss of suction or pressure integrity.

• Flow: 100 – 3,100 gpm

• Head: 77 – 220 ft

• Solids Handling: Up to 3 1/8 inches in diameter

• Air Handling Capabilities: Up to 200 cfm

Need help?

Contact an Expert

Contact an Expert

Whether you would like additional information or are interested in getting a quote, we're here to help.

All fields required.

*  Required Field
Product Models
Product Models
There are no results that match your search