It looks like you are coming from United States, but the current site you have selected to visit is Kuwait. Do you want to change site?

Yes, please! No, keep me on the current site

Wedeco UV Parts

Is your Wedeco UV system more than five years old? If so, the consumables in the UV system are probably showing signs of age, which will ultimately result in declining system performance and rising energy costs. Replace existing lamps and ballasts, as well as wipers, brushes, sensors and/or sleeves can get the system running at peak performance again. Components are available separately or conveniently packaged in Wedeco Ecoray upgrade kits for TAK, K143, LBX and BX UV disinfection systems.

An increasing number of certification bodies – including NWRI and the EPA's UVDGM – demand the use of original components in water disinfection systems to achieve compliance. Xylem guarantees that your system will meet the specified disinfection targets for its complete lifetime on the condition that Genuine Wedeco Parts are always used.