YSI WE900 Weather Station (4-20mA)

SKU: ER0000
Overview Documentation & Tools
Overview

Rugged and Reliable System for Monitoring and Recording Weather-Related Sensors

The weather station is designed to be a drop-in weather monitoring station for easy integration with existing systems. The weather station's 4-20 mA sensors will interface with any SCADA, PLC, or RTU system that can accept a 4-20mA input.

Product Features
  • Easy-to-use and economical
  • High quality, rugged, industrial grade sensors for monitoring, alarming, and reporting
  • Wind Direction, Wind Speed, Humidity, and Temperature Sensor electronics are fully encapsulated in marine grade epoxy for complete environmental protection and a long operating life

Global Water's WE900 Weather Station is an easy-to-use and economical weather station for monitoring many weather conditions.  The weather station is designed to be a drop-in weather monitoring station for easy integration with existing systems.  The weather station's 4-20 mA sensors will interface with any SCADA, PLC, or RTU system that can accept a 4-20mA input. 

Included Sensors and Hardware

The WE900 Global Water Weather Station includes the following weather sensors and installation hardware:

Optional Sensors

The following weather sensors and hardware can be added to the weather station:

WE830 Weather Station Tripod

Global Water's Weather Station includes full assembly on a sturdy and durable stainless steel tube frame that can be mounted onto a pre-existing base or onto the WE830 Global Water Tripod for upright installation.  The unit is designed for durability and endurance in harsh conditions.  

WE830.jpg

WE830 Weather Station Tripod

 

Documentation & Tools

Documentation & Tools

Application Note:

Manual