It looks like you are coming from United States, but the current site you have selected to visit is Kuwait. Do you want to change sites?

Yes, please. No. Keep me on the current site.

Enable high contrast mode

The same durable pump now in a smaller, more efficient package

Less is more: Discover the newest dewatering pump in the Godwin Dri-Prime® lineup

The same durable pump now in a smaller, more efficient package

Experience the very best in solids-handling equipment from the very best in dewatering

Introducing Godwin’s NC200S and CD200S 8-inch Dri-Prime® dewatering pumps. Less of the things you don’t want in your wastewater operations – energy consumption, complex diesel exhaust after-treatment, operational and maintenance costs – and more of everything you do. Optimized hydraulics offer greater reliability, smaller package design and engine improve energy efficiency, and a compact footprint drives a more economical investment in your total operations. All without sacrificing performance.

16%

higher level of hydraulic efficiency than predecessor

25%

reduction in carbon emissions and fuel consumption

74hp/55kW

engine avoids DEF requirements and meets emissions regulations

2-in-1

solution due to interchangeable Flygt N® impeller

The single answer for wastewater management professionals: Scalable, flexible and sensible 

Thanks to the interchangeable impeller option, you can seamlessly switch from the Godwin CD200S to the NC200S. Now, experience the best of both worlds: greater application versatility and advanced control, all without investing in multiple models and lowering your upfront costs. 

Explore real-world results

See how Xylem's innovative Godwin NC200S and CD200S pumps are transforming wastewater operations. From reducing energy consumption and emissions to delivering unmatched efficiency and flexibility.

Learn More

More bang for your buck: Built for results without the price tag

With the Godwin CD200S and NC200S, operators can experience everything they need for today, with adaptability for tomorrow:

  • Extensive application flexibility
  • Greater peace of mind with Field Smart Technology that provides real-time pump performance - anytime, anywhere
  • Modernized mechanical seal and robust compressor design

Less is more with Godwin NC200S and CD200S

Discover dewatering with more efficiency, more flexibility and more value

Discover the power of Godwin NC200S & CD200S today!

*  Required Field