Expert Series MJK Expert™ 7060D Hydrostatic Level Transmitter

Overview Specifications Documentation & Tools
Overview

Calculates the extent of stormflow over time

Many sewer stormflow construction sites are monitored to provide alarms in case of overflow. MJK Expert™ 7060D Hydrostatic Level Transmitter with the Chatter Datalogger can calculate the extend of stormflow over time.

Trustworthy measurements delivered as a digital as well as an analog output. The transmitter is designed for long lifetime in harsh environments such as sewage water. Many Chatter and Expert installations will work for years without need for manual service.

MJK Expert™ provides long term stable measurements. The precision will vary with only 0,25% per year. The cable is flexible and bendable, but holds a pull strength of 1000kg.
Expert™ 7060D can be recalibrated remotely via the ModBus protocol.
Designed without sharp edges which prevents particles and elements from the sewage water to settle on the house or membrane.

Product Features
  • Plug’n’play
  • Programmable zero-point
  • Analog OG modbus
  • Adjustable measuring area
  • Cable 1000 kg pull strength
  • IP68

Waste Water

Expert 7060D is designed by MJK for the waste water industry.
The Expert 7060D provides output as Modbus RS485 signals, and is often used connected to the well-known MJK Chatter data logger.

The extremely rugged constructed body design and the built-in atmospheric air pressure compensation provide stable and trustworthy piezo resistive measurements in waste water wells, water reservoirs and entire water treatment plants worldwide.

Not only does Expert 7060D provide exact and stable measurement, but the construction ensures a long lifetime and low service requirements equals low running cost.

The built-in Modbus communication allows the sensors to be connected to a network communicating directly to the front end interface. This reduces the investments compared to conventional signal installations and prevents loss or inaccuracy from converting the measured values from a digital to an analog signal and back.

Even in environments containing a high degree of solids, the Expert can be retrieved from the submerged state due to the steel shielded PUR insulated cable that holds a tensile strength of 1000 kg.

7060D is equipped with temperature measurement that allows the user to keep track of both level and water temperature.

Drinking Water

The Expert 7060D provides output as Modbus RS485, and is often used connected to the well-known MJK Chatter data logger.

The extremely rugged constructed body design and the built-in atmospherics air pressure compensation provide stable and trustworthy piezo resistive measurements in waste water wells, tanks and entire sewage plants worldwide.

Not only does Expert 7060D provide exact and stable measurement, but the construction ensures a long lifetime and low service requirements equals low running cost.

The Modbus output signal allows the sensor to be directly connected to e.g. the MJK Chatter. It provides extremely high precision on the measured values, and by the low power consumption it provides a long battery life time of the data logger.

7060D is equipped with temperature measurement that allows the user to keep track of both level and water temperature.

Aqua Culture

Land based fish tanks need a trustworthy level measurement. The Expert 7060D with piezo resistive sensor provides exact level measurement based on hydrostatic pressure.

The extremely rugged constructed body design and the built-in atmospheric air pressure compensation provide stable and trustworthy piezo resistive measurements in wells, reservoirs and fish tanks.

Output is delivered as Modbus signal. This allows control of the pumps to avoid overflow of the tanks. In the micro screens (drum filters), the Expert can provide the necessary signal to start the filter process.

The sensor can, very easily and on-site, be individually calibrated and programmed for specific measuring range.

Specifications

Specifications

Documentation & Tools

Documentation & Tools

Brochure

Specification