It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

Flygt Grinder Pumps

Flygt Grinder Pumps

M-3000 SERIES

  • ​Heavy duty grinders
  • Superior shredding capability
  • Robust and reliable
  • Heavy duty cutting device​

Need help?

Contact an Expert
Pump Models Technology Case Studies & White Papers
Pump Models
There are no results that match your search
Technology

FLYGT GRINDER PUMPS

Non-clogging and built for tough challenges

Flygt grinder pumps handle capacities of up to 15 l/s (250 gpm) with motors from 1.5 to 10.9 kW (2 hp to 15 hP). These hardworking, heavy-duty grinders are ideal for handling your toughest waste liquids in residential and commercial applications.

Case Studies & White Papers
Some say it cannot be done

Some say it cannot be done

SWEDEN

A community in Myra wanted a pressure sewage system (PSS) that was cost-effective and reliable. To be able to offer that a design was made combining Flygt centrifugal grinder pumps with Flygt PC...

Read More
Pumping away maintenance

Pumping away maintenance

AUSTRALIA

A pressure sewage system (PSS) station in Australia experienced significant fluctuations in traffic patterns: increased traffic during tourist season and limited visitors during the off-season...

Read More