It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

Overview Specifications Performance Curves Industries & Applications Documentation & Tools ;
Overview

Overview

Product Features
  • .5hp 115v, .5hp  230v, 1hp 115v or 1hp 230v options
  • 60Hz single phase, 2” discharge
  • Stainless Steel (440C), eight (8) hole cutter plate, three (3) blade cutter (3500 rpm)
  • Non-clogging, cast iron semi-open impeller
  • One piece (uni-body) cast iron casing
  • Oil-cooled motor
  • AISI 300 series stainless steel motor shaft
  • Hardfaced silicon carbide on silicon carbide mechanical seal

POWERFUL PERFORMANCE FOR THE MODERN WASTEWATER STREAM 

The AGS Series grinder pumps feature axial grinder and semi-open impeller technology to easily slice through the solids, flushables and trash found in the modern wastewater stream without roping or clogging.  The powerful semi-open impeller and axial grinder reduce waste to a fine slurry to minimize downtime and service issues. AGS Series pumps offer solutions for a range of residential and light commercial applications and are an ideal replacemet for 2" discharge sewage pumps.

  • Broad range of solutions: Available in single phase .5hp 115v, .5hp  230v, 1hp 115v or 1hp 230v options (60Hz single phase, 2” discharge)
  • Trusted performance: The proven axial grinder and semi-open impeller technology reduce downtime caused by clogging or roping.
    • Axial grinder: Stainless Steel (440C), eight (8) hole cutter plate, three (3) blade cutter generating up to 4.9 million bites per hour (up to 66' TDH).
    • Semi-open impeller: Powerful, non-clogging, cast iron design. Balanced for smooth operation.
  • Built to last:
    • Casing: One piece, uni-body cast iron, volute type for high efficiency. 
    • Motor: Oil-cooled/fully submerged in high grade turbine oil for more efficient heat dissipation, permanent lubrication of bearings and mechanical seal, and protection against outside environment.
    • Motor shaft: AISI 300 series stainless steel.
    • Bearing Housing/Bearings: Upper and lower sealed ball bearings for precision positioning of parts and to carry all radial and thrust loads.
    • Mechanical seal: Hardfaced silicon carbide on silicon carbide for longer life, stainless steel metal parts, BUNA-N elastomers (standard feature).
    • Power cord: Severe duty rated, oil and water resistant 20 foot cord. SJTOW power cord with NEMA three prong grounding plug. 
    • Designed for continuous operation:  Single phase, built-in, auto reset overload (Class F insulation) on all models.
      • Ease of installation – Fixed balanced attachment to help simplify installation.
      • Warranty: Three (3) years.

Incorporate a new AGS Series pump into your next Wastewater Package System

Specifications

Specifications

 
 
Specifications
AGS0511
AGS0512
AGS1011
AGS1012
Voltage
115
230
115
230
Amps
9A
4.5A
11A
5.5A
HP
.5
.5
1
1
Capacity
46 gpm
46 gpm
53 gpm
53 gpm
Head
42 feet, TDH
42 feet, TDH
66 feet, TDH
66 feet, TDH
Grinder
Axial, Stainless Steel (440C)
Axial, Stainless Steel (440C)
Axial, Stainless Steel (440C)
Axial, Stainless Steel (440C)
Cutter Plate
8 Hole, 3 Blade, Stainless Steel (440C)
8 Hole, 3 Blade, Stainless Steel (440C)
8 Hole, 3 Blade, Stainless Steel (440C)
8 Hole, 3 Blade, Stainless Steel (440C)
Bites Per Hour
4.9 Million
4.9 Million
4.9 Million
4.9 Million
Impeller
Semi-Open, Cast Iron
Semi-Open, Cast Iron
Semi-Open, Cast Iron
Semi-Open, Cast Iron
Phase
Single
Single
Single
Single
Speed
3500 rpm
3500 rpm
3500 rpm
3500 rpm
Discharge
2”
2”
2”
2”
Motor
Oil Cooled, Cap Start, Cap Run
Oil Cooled, Cap Start, Cap Run
Oil Cooled, Cap Start, Cap Run
Oil Cooled, Cap Start, Cap Run
Casing
Uni body, Class 30 Cast Iron
Uni body, Class 30 Cast Iron
Uni body, Class 30 Cast Iron
Uni body, Class 30 Cast Iron
Shaft
Stainless Steel, 300 Series SS
Stainless Steel, 300 Series SS
Stainless Steel, 300 Series SS
Stainless Steel, 300 Series SS
Bearings
Upper/Lower, Sealed Ball Bearings
Upper/Lower, Sealed Ball Bearings
Upper/Lower, Sealed Ball Bearings
Upper/Lower, Sealed Ball Bearings
Hz
60
60
60
60
Seal
Hardfaced Silicon Carbide on Silicon Carbide
Hardfaced Silicon Carbide on Silicon Carbide
Hardfaced Silicon Carbide on Silicon Carbide
Hardfaced Silicon Carbide on Silicon Carbide
Cord
20 feet
20 feet
20 feet
20 feet
Insulation
Class F
Class F
Class F
Class F
Weight
65 lbs
65 lbs
65 lbs
65 lbs
Warranty
3 Year
3 Year
3 Year
3 Year
Performance Curves

Performance Curves

Curve

Industries & Applications

Industries & Applications

Recommended Industries and Applications

Documentation & Tools

Documentation & Tools

Manual