It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

Smart Pump Range (e-SVE/e-HME Smart Pumps) Options

Overview Performance Curves Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Efficiency: best-in-class “ultra premium” IE5 Xylem Smart motor
  • Performance:  robust pump range – e-HME & e-SVE Smart Pumps
  • Intelligence: single or multipump systems
  • Pump protection & controls: safety and monitoring tools
  • Pre-programmed packages: easy installation

Thinking efficiency?
Start with the new e-SVE and e-HME Smart Pumps from Goulds Water Technology

Complete Variable Speed Systems Delivering Market-Leading Efficiency and Performance

It’s time to think beyond single components. For top efficiency in residential, light commercial, industrial, agricultural and OEM water supply and HVAC applications, your customers need the right combination of 1) motors; 2) variable speed drives; and, 3) hydraulic pumps — ensuring reliable performance, maximum savings and a rapid return on investment. The pre-programmed e-SVE and e-HME Smart Pumps combine those three essential components in an easy to install package — so you can benefit from the power, intelligence and performance of the Smart Pump Range right out of the box!

So when it’s time to think efficiency … start with the new e-SVE and e-HME Smart Pumps from Goulds Water Technology – complete variable speed systems, delivering market–leading efficiency and performance.

Benefits of the e-SVE and e-HME Smart Pump Range featuring the Xylem Smart Motor*:

Efficiency: best-in-class IE5 motor - “Ultra-premium” IE5 efficiency rating is the top efficiency level for motors designed to operate directly on-line. Each pump is equipped with a permanent magnet Xylem Smart Motor that meets IE5 specifications, providing efficiency well above a standard IE3 NEMA premium efficient synchronous motor.

Typical Example of Increased Performance

5HME05_wo values_c.jpg

Performance: robust pump range - The Smart Pump Range includes the e-HME and e-SVE Smart Pumps, a series of single phase pumps that provide enhanced hydraulic performance for residential, industrial, light commercial, agriculture and OEM applications. The smart pump can easily handle extreme environments, from -4°F/ 122°F (20°C / +50°C), without derating performance.

Intelligence: single or multipump systems - The easy-to-set Xylem Smart Motor can operate single or multipump systems of up to three pumps, with no need for an external control panel or PLC. The drive matches performance to demand, reducing energy use. And, it allows smart pumps to communicate with building systems in real time (single pump only).

Pump protection & controls: safety and monitoring tools - The Xylem Smart Motor comes with a wide range of monitoring, control and safety features right out of the box with no need to configure.

Pre-programmed packages: easy installation - The pre-programmed e-SVE and e-HME Smart Pumps provide easy, cost-effective installation — so you can benefit from the power, intelligence and performance of the smart pumps right out of the box.

* The Xylem Smart Motor is not sold separately.

Pre-Programmed, Pre-assembled Packages Include:

e-SVE Smart Pumps:

  • Features the Xylem Smart Motor* an “ultra-premium” IE5 permanent, magnet motor:
    • includes a wide range of monitoring, control and safety features right out of the box with no need to configure
    • can operate single or multipump systems of up to three pumps, with no need for an external control panel or PLC
    • exceeds hydraulic performance of fixed speed versions in a more compact design
  • Six e-SVE pump ranges with multiple construction designs offer flexibility for a wide list of applications, including residential and light commercial, OEM applications and HVAC.
  • A variety of connections (threaded, round, clam and oval flanges, Victaulic) configured vertically; ports can be on the same side to save space
  • Designed for fast, easy maintenance with a balanced mechanical seal, an O-ring seat design and a replaceable diffuser wear ring
  • Reduced impeller axial thrust for longer standard motor bearing life
  • Certified to the NSF/ANSI 61 Drinking Water System Components Standard
  • Options include high-temperature seals, low NPSH design, high pressure design, and passivated and electropolished versions

e-HME Smart Pumps:

  • Features the Xylem Smart Motor* an “ultra-premium” IE5 permanent, magnet motor:
    • includes a wide range of monitoring, control and safety features right out of the box with no need to configure\
    • can operate single or multipump systems of up to three pumps, with no need for an external control panel or PLC
    • exceeds hydraulic performance of fixed speed versions in a more compact design
  • Five e-HME pump ranges offer flexibility for a wide list of applications, including residential and commercial pressure boosting, industrial and HVAC, and irrigation
  • Thick stainless steel casing, high-quality bearings, and stainless steel inner components minimize noise and guarantee long service life
  • Certified for drinking water use (certified to the NSF/ANSI 61 Drinking Water System Components Standard)
  • Options include AISI 304 or 316 pump body and inner components, electropolished and passivated, and mechanical seal or O-rings

* The Xylem Smart Motor is not sold separately.

Related Products: 

Performance Curves

Performance Curves

Curve