It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

e-SV Series Stainless Steel Vertical Multi-Stage Pumps

Overview Technical Drawings Performance Curves Documentation & Tools
Overview

Overview

Product Features
  • Top fill plug with air vent
  • Current mechanical seal replaceable with no need of pump disassembling (for all sizes)
  • “O” Ring seat design to allow an easily outer sleeve disassembly
  • Floating for self alignment replaceable diffuser wear ring (PPS Glass filled technopolymer to withstand chemically corrosive, mechanically aggressive and high temperature liquids)
  • Reduced impeller axial thrust for longer standard motor bearing life (17,500h)
  • Hard Material Intermediate bush bearing (Tungsten Carbide/Silicon Carbide) to improve life and ability to withstand heavy duty applications, like boiler feeding
  • Cast Iron Pump Body Alternative Materials

Energy saving, eco-friendly, efficient: The e-SV design allows easy service and safe maintenance. The mechanical seal can be replaced without removing the motor from the pump!

Technology

Technical Drawings

Select the CAD format
Performance Curves

Performance Curves

Curve

Documentation & Tools

Manual

Parts

Specification

Technical Brochure