It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

SVI Submersible vertical electric pumps

Overview Specifications Technical Drawings Documentation & Tools
Overview

Overview

Product Features
  • Delivery: up to 120 m³/h
  • Head: up to 240 m

Versatile range of stainless steel multistage pumps for tank mounting.

Specifications

Specifications

General Specification
SVI
Delivery
up to 120 m³/h
Head
up to 240 m
Power supply
50 Hz
Power
from 0.37 kW up to 30 kW
Maximum operating pressure
25 bar
Temperature of pumped liquid
from -10 °C to 90 °C
Technology

Technical Drawings

Documentation & Tools

Interactive Tools

Xylect

Selection tool for Xylem Products.

Technical Brochure