It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

End Suction Pumps WSY

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Flows to 180,000 gpm (48,900 m3/h)
  • Heads to 120 ft TDH (37 m)
  • 24" to 54" Discharge (610 to 1372 mm)

PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE AND HIGH EFFICIENCIES PROVIDE CUSTOMIZED PUMPING SOLUTIONS FOR YOUR WATER AND WASTEWATER NEEDS

  • Built in standard cast iron construction, but are customizable and can be built in most cast or fabricated materials, making it the perfect selection for a wide range of pumped fluids on municipal and industrial effluent applications.
  • Numerous options for impellers, housings, seals, bearings, bearing lubrication systems, and drivers which makes them suitable for virtually any large wastewater, water, or industrial effluent pump application.
  • The custom designed pumps enable Flygt to tailor the pump to meet a wide variety of pumping applications and operating ranges while maximizing the overall pumping efficiencies.
  • With full scale performance testing capabilities up to 520,000 GPM (120,000 m3/hr) or 9850 HP (7350 kW) the performance of each pump can be accurately certified before it leaves the factory.
  • Readily-accessible service centers, technical know-how, spare parts, and support to ensure minimal downtime costs and the most cost-effective operations.

Industries & Applications
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents