It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

End Suction Pumps SSVF

Overview Industries & Applications Documentation & Tools
Overview

Overview

Product Features
  • Flows to 1,800,000 gpm (410,000 m3/h)
  • Heads to 800+ ft TDH (240+ m)
  • Up to 216" Discharge (5500 mm)

PROVEN PERFORMANCE WITH OVER 130 YEARS OF EXPERIENCE IN APPLICATIONS MEETING THE WORLDS LARGEST AND MOST DEMANDING PUMPING NEEDS

  • Fabricated design offers pump to be scaled to virtually unlimited flows in applications such as irrigation, circulating water pumps and flood control.
  • The custom designed pumps enable Flygt to tailor the pump to meet a wide variety of pumping applications and operating ranges while maximizing the overall pumping efficiencies.
  • Readily-accessible service centers, technical know-how, spare parts, and support to ensure minimal downtime costs and the most cost-effective operations.

Industries & Applications
Documentation & Tools

Interactive Tools

Technical Product Information

Get additional technical information about your Xylem products here. Can only be viewed in Internet Explorer.

Documents