It looks like you are coming from United States, but the current site you have selected to visit is Saint Kitts and Nevis. Do you want to change site?

Yes, please! No, keep me on the current site

NEMP50/7 Magnetic Drive Centrifugal Pump

NEMP50/7
Overview Specifications Solutions Documentation & Tools
Overview

Overview

Product Features

Flow rate 50Hz: up to 50 Litres/min (13.2 gallons/min) Open Flow
Maximum 6m (19.7') head
Flow rate 60Hz: up to 52 Litres/min (13.7 gallons/min) Open Flow
Maximum 6.8m (22.3') head

Model No.: NEMP50/7

  • Manufactured in chemical resistant thermoplastics – entirely non-metallic
  • Magnetic couplings provide an energy-efficient thermal shield, minimizing heat transfer to the pumped fluid
  • IPX5 standard motor housing
  • Deep groove ball bearings
  • UL certified models

Applications:

For applications requiring safe, leak-free, continuous flow of aggressive chemicals, acids, alkalis, sterile and chilled fluids.
Specifications

Specifications

 
 
Specifications
426975
456904
456970
486914
Voltage
100-110 (VAC)
230 (VAC)
110 (VAC)
100-110 (VAC)
Frequency
50/60 (Hz)
50 (Hz)
60 (Hz)
50/60 (Hz)
Port Type
1/2" (12.7mm) NPT
21mm hose stub
21mm hose stub
21mm hose barb
Solutions
Documentation & Tools

Brochures